TMDSDSK6455

TMS320C6455 DSP Starter Kit (DSK)

TMDSDSK6455

Order now

Overview

The TMS320C6455 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high performance applications based on TI’s TMS320C64x+™ DSP generation. The DSK is now available with the industries highest performing single core DSP running at 1.2GHz.

TMS320C6455 DSP starter kit (DSK) features a Serial RapidIO® (sRIO®) bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors.

The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK’s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6455 Code Composer Studio DSK tools includes the C6000 Tuning Dashboard giving developers access to the CacheTune and CodeSizeTune Analysis tools, plus Compiler Consultant and Multi-Event Profiler. The Tuning suite of tools help developers improve the performance of their application by optimizing cache usage and choosing the best compiler optimization switches to meet the size and performance goals of the end application with graphical tooling and proactive advice.

The C6455 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK utilities include Flashburn to program flash, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.

Ordering Information: TMDXDSK6455 includes a standard US power cord, TMDXDSK6455-0E version includes both UK & European power cords.

Features

The DSK features the TMS320C6455 DSP, a 1.2 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6455™ is based on the high performing TMS320C64x+™ DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6455 DSK board include:

  • Embedded XDS510-class JTAG support via USB
  • 128MB Memory and 8MB Flash
  • EMIF(32bit data) & McBSP0 to Connector 1
  • HPI/PCI to Connector 2
  • High-quality 24-bit stereo codec
  • Expansion port connector for plug-in modules
  • On-board standard 14-pin IEEE JTAG interface
  • On-board 60-pin high density JTAG interface
  • +5V universal power supply

Software Tools – Designers can readily target the TMS32C6455 DSP through TI’s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows® 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6455 DSK include:

  • Efficient optimizing C/C++ compiler assembler, linker
  • Integrated debugger
  • Data visualization tools
  • Profiler and advanced optimization tools and tuning tools
  • Flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
Board Support Library (BSL)

Board Support Library – The Board Support Library (BSL) provides a C-language interface for configuring and controlling all on-board devices. The library consists of discrete modules that are built and archived into a library file. Each module represents an individual application program interface (API) and is referred to simply as an API module. The module granularity is structured so each device is implemented in an individual API module. The goal of the BSL is to provide a level of hardware abstraction and software standardization that improves development time and portability. The BSL source code is available in the lib directory along with the library itself. You may extend or modify the source code and build your own version of the library. You can also include the BSL source files directly into your application for greater control.

Example code with full source for:

  • Power On Self Test – POST – This is typically already programmed into flash memory on the board, so it runs on boot.
  • Sample application – LED Blink Example (2 versions)– blinks LED #0 using BSL calls
  • Sample application for AIC23 codec – Uses BSL to generate a 1KHz sine wave
Digital signal processors (DSPs)
TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed point DSP- up to 1.2GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet
Download View video with transcript Video

Order & start development

Evaluation board

TMDSDSK6455 — TMS320C6455 DSP Starter Kit (DSK)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Software development kit (SDK)

LINUXMCSDK — Linux MCSDK for C66x, C647x and C645x

Supported products & hardware
Download options

LINUXMCSDK Linux MCSDK for C66x, C647x and C645x

close
Latest version
Version: 02.00.00.63
Release date: 03 Jan 2012
download linux-c6x-2.0.0.63-src.tar.gz  — 135779 K

Linux MCSDK Kernel Source Package

Checksum
download linux-c6x-2.0.0.63-c66be-bin.tar.gz  — 30784 K

Linux MCSDK Binary images for C66x BE SOCs

Checksum
download linux-c6x-2.0.0.63-c66le-bin.tar.gz  — 34678 K

Linux MCSDK Binary images for C66x LE SOCs

Checksum
download linux-c6x-2.0.0.63-c64be-bin.tar.gz  — 49113 K

Linux MCSDK Binary images for C64x BE SOCs

Checksum
download linux-c6x-2.0.0.63-c64le-bin.tar.gz  — 49101 K

Linux MCSDK Binary images for C64x LE SOCs

Checksum
download GCC toolchain

GCC toolchain from CodeSourcery

Products
Digital signal processors (DSPs)
TMS320C6455 C64x+ fixed point DSP- up to 1.2GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6474 Multicore Digital Signal Processor TMS320C6670 4 core fixed and floating point DSP for Communications and Telecom TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz
Hardware development
Evaluation board
TMDSDSK6455 TMS320C6455 DSP Starter Kit (DSK)

Documentation

TI CGT 7.2.2 for building SysLink, rio-utils, bootloader

BIOS 6.32.01.38 for building SysLink BIOS examples

IPC 1.23.01.26 for building SysLink

XDC tools 3.22.01.21 for building SysLink

Release Infomation

production

release for Linux MCSDK 2.0. This software release gives developers the ability to demonstrate major software capabilities of C66x and C64x+ family of devices running Linux OS.

Please see

for instructions to run the out of box demonstration application on the evaluation board.

Supported Platforms

For technical discussions and issues, please visit

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 25
Type Title Date
Certificate TMDSDSK6455 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TMS320C6455 Fixed-Point Digital Signal Processor datasheet (Rev. M) 28 Mar 2012
User guide TMS320C6000 Programmer's Guide (Rev. K) 11 Jul 2011
User guide TMS320C645x DSP Enhanced DMA (EDMA3) Controller User's Guide (Rev. C) 01 Jul 2011
User guide Bootloader User's Guide for the TMS320C645x/C647x DSP (Rev. G) 03 Jun 2011
User guide TMS320C6455/C6454 DSP DDR2 Memory Controller User's Guide (Rev. G) 02 Jun 2011
More literature Emulation Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
User guide TMS320C645x DSP Serial RapidIO User's Guide (Rev. E) 03 Feb 2011
User guide TMS320C645x DSP EMAC/MDIO User's Guide (Rev. E) 08 Nov 2010
User guide TMS320C645x DSP External Memory Interface (EMIF) User's Guide (Rev. E) 12 Aug 2010
User guide TMS320C64x+ DSP Megamodule Reference Guide (Rev. K) 03 Aug 2010
User guide TMS320C645x DSP Peripheral Component Interconnect (PCI) User's Guide (Rev. B) 30 Jul 2010
User guide TMS320TCI648x DSP Multichannel Buffered Serial Port ( McBSP) User's Guide (Rev. C) 18 May 2010
User guide TMS320C645x DSP Viterbi-Decoder Coprocessor 2 (VCP2) Reference Guide (Rev. C) 08 Dec 2009
User guide TMS320C645x DSP Inter-Integrated Circuit (I2C) Module User's Guide (Rev. A) 28 Oct 2009
User guide TMS320C64x+ DSP Cache User's Guide (Rev. B) 11 Feb 2009
User guide TMS320C645x DSP General-Purpose Input/Output (GPIO) User's Guide (Rev. A) 02 Dec 2008
User guide TMS320C6000 Network Developer's Kit (NDK) Support Package for DSK6455 UG (Rev. A) 10 Jun 2008
User guide TMS320C645x DSP Host Port Interface (HPI) User's Guide (Rev. B) 18 Jul 2007
User guide TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 14 Dec 2006
User guide TMS320C645x DSP Turbo-Decoder Coprocessor 2 (TCP2) Reference Guide 02 May 2006
User guide TMS320C645x DSP 64-Bit Timer User's Guide 23 Dec 2005
User guide TMS320C645x DSP Universal Test & Operations PHY Interface for ATM 2 (UTOPIA2) UG 23 Dec 2005
User guide TMS320C645x DSP Software-Programmable Phase-Locked Loop (PLL) Controller UG 23 Dec 2005
Application note Migrating from EDMA v2.0 to EDMA v3.0 for TMS320C645X DSP 23 Dec 2005

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos