Select a version
CC33XX-LINUX-MPU
CC33xx device driver source for MPUs running Linux OS.
CC33XX Linux Driver Linux Installer
CC33XX Linux Driver Windows Installer
CC33XX Yocto Image for AM62A
CC33XX Yocto Image for AM335
CC33XX Yocto Image for AM62
CC33XX Yocto Image for AM62P
Products
Wi-Fi products
Hardware development
Interface adapter
Evaluation board
Documentation
CC33XX Linux Driver Release Notes
CC33XX Linux Driver Manifest
Release Information
Click on the links in the table above to download. The CC33xx Linux device driver delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.