LP-AM263

AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263

Order now

Overview

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263 is equipped with a Sitara AM2634 processor, along with additional components, allowing the user to make use of various device interfaces, including industrial Ethernet (IE), standard Ethernet, fast serial interface (FSI) and others to easily create prototypes. AM2634 supports a variety of IE protocols, such as EtherCAT, EtherNet/IP and PROFINET®.

This extended LaunchPad™ XL development kit offers additional I/O pins for development and supports connection of up to two BoosterPack™ plug-in modules. LP-AM263 also features an intuitive out-of-box user's guide to quickly start design evaluation.

Features
  • AM263x quad-core Arm® Cortex®-R5F MCU
    • 2MB optimized custom static random access memory (OCSRAM)
    • 16MB quad Serial Peripheral Interface (SPI) flash memory, 128-byte Inter-Integrated Circuit (I2C) electrically erasable programmable read-only memory (EEPROM)
    • 20 analog-to-digital converter (ADC) input channels; one digital-to-analog converter (DAC) output channel
    • 10 enhanced pulse-width modulator (ePWM) output channels, two enhanced quadrature encoder pulse (eQEP), two special frequency-division multiplexing (SFDM), four frequency-shifted interferometry (FSI)
    • Two universal asynchronous receiver transceivers (UARTs), two SPI, two I2C interfaces
    • Two Reduced Gigabit Media Independent Interface (RGMII), Reduced MII (RMII) and MII industrial Ethernet
    • Two programmable real-time units (PRUs) supporting multiple industrial and automotive network and sensor protocols
  • More peripherals supported with AM263x I/O multiplexer (MUX) and onboard MUX options
  • Multiple industrial and automotive networking protocols supported through programmable real-time unit (PRU), modular controller area network (MCAN), local interconnect network (LIN), RGMII, RMII and MII interfaces
  • microSD card slot for extended storage
  • Onboard XDS110 JTAG debugger
AC/DC & DC/DC converters (integrated FET)
TPS62913 17-VIN, 3-A low-noise and low-ripple buck converter with integrated ferrite bead filter compensation

 

Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2631-Q1 Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security

 

Auto-direction voltage translators
TXB0108 8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

 

CAN transceivers
TCAN1044-Q1 Automotive high-speed CAN transceiver

 

Digital isolators
ISO7721 Robust EMC, dual-channel, 1/1, reinforced digital isolator

 

Linear & low-dropout (LDO) regulators
TPS74801 1.5-A low-VIN (0.8 V) adjustable low-dropout (LDO) voltage regulator with power good and enable TPS796 1-A, low-dropout voltage regulator with enable

 

Load switches
TPS22918-Q1 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

 

Protocol-specific switches & muxes
TS3DDR3812 3.3-V, 2:1 (SPDT), 12-channel switch for DDR3 applications

 

USB hubs & controllers
TUSB320 USB Type-C configuration channel logic and port control
Download View video with transcript Video
Important note

LP-AM263 is a prototype evaluation module available in limited quantities.

Order & start development

Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Online training

AM26X-ACADEMY — AM26x Academy

Supported products & hardware

AM26X-ACADEMY AM26x Academy

close
Latest version
Version: 1.00
Release date: 01 Jan 2023
Products
Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2631-Q1 Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory AM263P4-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
Hardware development
Evaluation board
LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU

Release Infomation

The AM26x academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.

Software development kit (SDK)

MOTOR-CONTROL-SDK-AM263X — Motor Control SDK for AM263x

Supported products & hardware
Download options

MOTOR-CONTROL-SDK-AM263X Motor Control SDK for AM263x

close
Latest version
Version: 09.01.00.07
Release date: 15 Feb 2024

Motor Control SDK Windows Installer

Checksum

Motor Control SDK Linux Installer

Checksum
Products
Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
Hardware development
Evaluation board
LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Documentation - START HERE

Download CCS 12.5.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.0 LTS for Windows or Linux

Download SysConfig 1.18.0 for Windows or Linux

Motor Control SDK Manifest

Release Infomation

Thank you for your interest in the AM263x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position and current sense from motors, and real-time control libraries
  • This SDK also includes Industrial Communications SDK and MCU+ SDK.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment

What's new

  • Real Time Libraries
    • Transforms Library and Example
Software development kit (SDK)

MCU-PLUS-SDK-AM263X — MCU+ SDK for AM263x - RTOS, No-RTOS

Supported products & hardware
Download options

MCU-PLUS-SDK-AM263X MCU+ SDK for AM263x - RTOS, No-RTOS

close
Latest version
Version: 09.02.00.56
Release date: 08 May 2024

MCU PLUS SDK Windows Installer

Checksum

MCU PLUS SDK Linux Installer

Checksum
Products
Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
Hardware development
Evaluation board
TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

Documentation

Documentation - START HERE

Download CCS 12.7.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.2 LTS for Windows or Linux

Download SysConfig 1.20.0 for Windows or Linux

Release Infomation

Thank you for your interest in the AM263x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • I2C LLD Driver support
  • QSPI LLD Driver support
  • ICSS EMAC Driver support
  • ICSS EMAC LwIP Example configured in Switch and MAC mode
  • HSM Client updated with Arg integrity check which was missing in 09_02_00_55 release.
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM263X — Industrial Communications SDK for AM263x

Supported products & hardware
Download options

INDUSTRIAL-COMMUNICATIONS-SDK-AM263X Industrial Communications SDK for AM263x

close
Latest version
Version: 09.01.00.03
Release date: 09 Jan 2024

Industrial Communications SDK Windows Installer

Checksum

Industrial Communications SDK Linux Installer

Checksum
Products
Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
Hardware development
Evaluation board
LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Documentation - START HERE

Download CCS 12.5.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.0 LTS for Windows or Linux

Download SysConfig 1.18.0 for Windows or Linux

Industrial Communications SDK Manifest

Release Infomation

Thank you for your interest in the AM263x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • Bug Fixes
Software development kit (SDK)

DIGITAL-POWER-SDK-AM263X — Digital Power SDK for AM263X

Supported products & hardware
Download options

DIGITAL-POWER-SDK-AM263X Digital Power SDK for AM263X

close
Latest version
Version: 09.01.00.01
Release date: 01 Feb 2024

Digital Power SDK Windows Installer

Checksum

Digital Power SDK Linux Installer

Checksum
Products
Arm Cortex-R MCUs
AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
Hardware development
Evaluation board
LP-AM263 AM263x Arm®-based MCU general-purpose LaunchPad™ development kit TMDSCNCD263 AM263x general-purpose controlCARD™ development kit Arm®-based MCU

Documentation

Documentation - START HERE

Download CCS 12.5.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.0 LTS for Windows or Linux

Download SysConfig 1.18.0 for Windows or Linux

Digital Power SDK Manifest

Release Infomation

Thank you for your interest in the AM263x Digital Power Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop real-time digital power applications
  • This SDK also includes MCU+ SDK.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment

What's new

  • TIDM-02009 HVLV DCDC reference design ported from C2000 to AM263x
  • Real-time libraries
    • Digital Control Library (DCL)
    • Software Frequency Response Analyzer (SFRA)
    • Software Phase Locked Loop (SPLL)
    • Power Measurements
    • Utilities
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SPRR452.ZIP (38962 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide LP-AM263 Launchpad User's Guide (Rev. D) PDF | HTML 14 Aug 2023
More literature AM263x LaunchPad quickstart guide 20 May 2022
Certificate LP-AM263 EU RoHS Declaration of Conformity (DoC) 11 May 2022

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MCU-PLUS-SDK-AM263X AM263x software development kit (SDK) for Sitara™ microcontrollers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
SYSCONFIG System configuration tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos