Arm Cortex-R MCUs

High performance and advanced analog integration push the boundaries of microcontrollers

parametric-filterView all products
Our Arm® Cortex®-R Cortex-R 32-bit microcontrollers (MCUs) offer you a scalable portfolio of high-performance and power-efficient devices to help meet your system needs now, and for the future. Bring capabilities such as real-time control, advanced networking, analytics, signal processing, safety and security to your designs. Get started quickly with our evaluation tools, reference designs, and resources to accelerate your development.

Browse by category

AM2x high performance MCUs

From industrial automation to EV/HEV applications, our scalable portfolio provides processor-level computing with integrated real-time control, networking, analytics, security and functional safety.

Hercules™ safety MCUs

Hercules™ safety microcontrollers (MCUs) with integrated flash are designed for safety critical systems in automotive and industrial applications.

Arm® Cortex®-R microcontrollers by CPU speed and memory

Arm Cortex-R MCUs design & development

Accelerate your next embedded innovation and time to market with our extensive ecosystem and easy-to-use hardware and software tools.

Software

Simply your software design with our MCU+SDK for AM2x MCUs, providing easy setup and fast out-of-the-box access to examples, benchmarks and demos. arrow-right

Hardware

Explore our broad portfolio of LaunchPads, modules, and EVMs and move from prototype to production in no time. arrow-right

TI Developer Zone

Access and download all the development tools, software, and training you need to easily evaluate, develop and debug. arrow-right

Educational resources

Get started with MCU+ Academy to access guided examples, demos, step by step tutorials and video training. arrow-right

Partners

Our curated partner ecosystem is a worldwide community of hardware, software, tools and training experts to help you complete your Arm based MCU designs. arrow-right

Design & development resources

TRAINING
Sitara MCU development resources
Find all of the resources you need to start evaluating AM2x devices including easy-to-use training modules, hardware kits and boards, software and device documentation.
Reference designs
Reference designs for the AM2x
Evaluate our reference designs to see our AM2x devices in end equipment such as traction inverters and IO-Link master. Our reference design include user guides, schematics, printed circuit board layouts and more.
Training
Sitara™ AM2x MCU demostrations and training videos
Our demonstrations and training videos provide solutions and examples using our Sitara microcontrollers (MCUs). Find help on software, hardware, and overall capabilities across our focus sectors to accelerate your development.
AM263P4-Q1
Arm Cortex-R MCUs

Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory

Approx. price (USD) 1ku | 11.69

TMS570LC4357-SEP
Arm Cortex-R MCUs

Space-enhanced product Hercules™ microcontroller based on Arm® Cortex®-R core

AM263P4
Arm Cortex-R MCUs

Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory

Approx. price (USD) 1ku | 13.79

Why choose our Cortex-R MCUs

checkmark

Integrated networking

Upgrade existing communication systems to Industry 4.0 with pre-integrated networking solutions enabling industrial Ethernet protocols such as EtherCAT, Ethernet/IP, PROFINET, IO-Link, TSN and more

checkmark

Advanced real time control

Lower system costs and improve real-time control performance with advanced analog and control peripheral integration, such as eHRPWM, ADCs, DACs and comparators

checkmark

Advanced signal processing

Advanced computing and dedicated accelerators simplify the deployment of machine-learning at the edge

checkmark

Functional safety and security

Design reliable products with integrated features to meet industrial and automotive requirements for security and functional safety up to SIL 3/ASIL-D

Enhance and empower your systems with our high-performance AM2x MCU portfolio

Our high performance Sitara™ microcontrollers provide highly integrated, safe and secure single-chip solutions for networking applications. A built-in hardware security module protects against attacks, while specialized networking management enables the real-time low-latency modes required for industrial networking applications. Functional safety support simplifies compliance for automotive systems targeting International Organization for Standarization (ISO) 26262 and industrial systems targeting ISO 10218-1.

AM2x microcontrollers (MCUs) are engineered with real-time control features that enable powerful and efficient systems. We have optimized the entire control signal chain from analog-to-digital converter read to pulse-width modulation (PWM) write resulting in control-loop latency that's <1 us. The control subsystem also contains advanced features such as high-resolution (150ps) PWMs and hardware comparators that enable complex control schemes and support high switching frequencies. These devices can also integrate multiple control systems into one MCU.

AM2x microcontrollers are engineered with advanced signal processing capability, including integrated C66x digital signal processors and hardware accelerators for low-power fast Fourier transform computations.  These devices also contain rich communications peripheral options as well as a hardware security module to enable real-time sensing, radar and audio processing. Redundancy and safety features enable operation in challenging and harsh environments. 

Accelerate your product development with TÜV SÜD-certified functional safety MCUs and software.

Our Functional Safety-Compliant products include both diagnostic mechanisms and safety documentation to help system integrators streamline their ISO 26262 and IEC 61508 system certification. AM2x and Hercules™ microcontrollers include options starting from Automotive Safety Integrity Level (ASIL) B and Safety Integrity Level (SIL) 2 up to ASIL D and SIL 3 to help you meet the specific needs of your automotive and industrial applications. 

Download

Arm Cortex-R MCUs address the emerging security threats of an increasingly connected and complex world. With the security toolbox, developers can rapidly implement their security measures to protect their secure assets including:

  • Foundational Security: The basic controls that keep MCU information systems secure including secure boot, cryptographic acceleration, debug security and device ID & keys.
  • Run-time Security: Active protection for your containers while they're running, such as trusted execution environment (TEE), secure storage, network security and external memory protection.
  • Software and key provisioning security: Functions like secure firmware and software update, software IP protection and initial secure programming.

Discover featured applications

Motor drives
Maximize motor and power efficiency, enable multi-protocol industrial Ethernet, and improve system performance, cost and safety using Sitara™ AM2x high-performance MCUs.
Factory automation & control
Design intelligent, connected and efficient factory automation applications with Sitara™ AM24x MCUs to save energy and extend system life.
Solar, renewable energy and EV charging
Increase power density and improve efficiency while meeting functional safety and networking requirements using Sitara™ AM26x high-performance microcontrollers.
HEV, EV & powertrain systems
Improve EV affodability and driving range while meeting rigorous functional safety and security requirements using Sitara™ AM26x high-performance microcontrollers.

Maximize motor and power efficiency, enable multi-protocol industrial Ethernet, and improve system performance, cost and safety using Sitara™ AM2x high-performance MCUs.

Sitara™ AM2x MCUs address the performance gap of traditional flash-based MCUs and the needs of Industrial 4.0 and smart factories to meet the performance, industrial networking and safety demands for servo drives, AC inverters and robotics. AM2x MCUs have all of the most common control peripherals while also supporting industrial Ethernet functions.

  • Up to 6,400 DMIPS performance for real-time control and computing.
  • Multi-protocol industrial Ethernet: EtherCAT, Profinet, Ethernet/IP and more.
  • Comprehensive rotor position feedback: incremental/absolute encoders, sensorless observers.

Featured resources

PRODUCTS
  • AM2434 – Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2634 – Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
HARDWARE DEVELOPMENT
  • LP-AM243 – AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
  • TMDSCNCD263 – AM263x general-purpose controlCARD™ development kit Arm®-based MCU
SOFTWARE DEVELOPMENT

Design intelligent, connected and efficient factory automation applications with Sitara™ AM24x MCUs to save energy and extend system life.

Sitara™ AM24x microcontrollers (MCUs) feature a scalable portfolio of industrial MCUs for factory automation and control applications such as programmable logic control, communication modules, remote input/output and robotics applications. Pre-integrated industrial Ethernet protocols, DMIPS performance, functional safety and security levels ranging from low to mid to high-end provide a platform for you to choose for your industrial solutions.

  • Up to 6,400 DMIPS performance for swift computing and processing
  • Multi-protocol industrial Ethernet: EtherCAT, Profinet, Ethernet/IP, IO-Link, TSN and more

Featured resources

PRODUCTS
  • AM2434 – Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2432 – Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2431 – Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
HARDWARE DEVELOPMENT
  • LP-AM243 – AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
  • TMDSCNCD263 – AM263x general-purpose controlCARD™ development kit Arm®-based MCU
SOFTWARE DEVELOPMENT

Increase power density and improve efficiency while meeting functional safety and networking requirements using Sitara™ AM26x high-performance microcontrollers.

Sitara™ AM26x high-performance microcontrollers (MCUs)  pair the real-time control subsystem that originated in C2000™ MCUs with the Sitara multicore Arm®  Cortex® architecture to meet the performance demands needed for solar inverter, renewable energy storage and electric vehicle charging applications. AM26x MCUs have all of the most common control peripherals while also supporting networking functions.

  • Highly accurate sensing with up to 4-MSPS analog-to-digital converters and optimized comparators.
  •  High power efficiency (90 Plus) and fast transient response

Featured resources

PRODUCTS
  • AM2434 – Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
  • AM2634 – Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
HARDWARE DEVELOPMENT
  • TMDSCNCD263 – AM263x general-purpose controlCARD™ development kit Arm®-based MCU
  • LP-AM243 – AM243x general purpose LaunchPad™ development kit for Arm®-based MCU
SOFTWARE DEVELOPMENT

Improve EV affodability and driving range while meeting rigorous functional safety and security requirements using Sitara™ AM26x high-performance microcontrollers.

Sitara™ AM26x high-performance MCUs are the first devices in the Sitara MCU portfolio that pair the real-time control subsystem originated in C2000™ MCUs with the Sitara multicore Arm® architecture to meet the dynamic performance demands needed for traction inverter, on-board chargers and DC/DC converters. AM26x MCUs have all the leading edge control peripherals while also supporting host functions.

  • Better driving performance
  • Longer range per charge
  • Higher power density
  • ISO26262 functional safety support up to ASIL-D
  • EVITA-full HSM support
  • Autosar support

Featured resources

REFERENCE DESIGNS
  • TIDM-02009 – ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
PRODUCTS
  • AM2634-Q1 – Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security
HARDWARE DEVELOPMENT
  • TMDSCNCD263 – AM263x general-purpose controlCARD™ development kit Arm®-based MCU
SOFTWARE DEVELOPMENT

Technical resources

White paper
White paper
Revolutionizing Real-Time Control, Networking and Analytics w/ Sitara™ AM2x MCUs
This paper explores how Sitara™ AM2x microcontrollers (MCUs) solve the performance challenges of traditional MCUs to meet demands in real-time control, networking and analytics.
document-pdfAcrobat PDF
Blog
Blog
How MCUs can unlock the full potential of electrification designs
At the heart of every EV's power electronics systems are a traction inverter, onboard charger and high-voltage DC/DC converter. Over time, these systems are requiring more and more performance from the microcontroller (MCU).